Image for RackChiller Rear Door Cooler with integrated air-water heat exchanger from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Other Views

Door cooler with integrated air-water heat exchanger, RackChiller Rear Door

  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Product family:

Air to water heat exchanger

Type:

Cooling Elements

Note:

For trouble-free operation it is recommended to use the water connection set and the optional accessories

Note:

The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; delta p air: 15 Pa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module - see Diagram - Performance Map
 
Catalog Number Height U Height mm Width mm Depth mm
Catalog Number Height U Height mm Width mm Depth mm
42 2000.0 600.0 226.0
42 2000.0 800.0 226.0
47 2200.0 600.0 226.0
47 2200.0 800.0 226.0
52 2450.0 600.0 226.0
52 2450.0 800.0 226.0