Image for National Grid Current Transformer, Hinged Cover, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

National Grid Current Transformer, Hinged Cover, Type 3R

Bulletin Number:

  • A90CT
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525
    cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525

    NEMA Type 3R
    IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Current Transformer Cabinet provides outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over galvanized surfaces.

    Specifications:

    12 gauge galvanized steel

    Features:

  • 16 ga. perforated back panel included
  • Mounting holes on back of enclosure
  • Door handles provided
  • Cover is removable in the open position
  • Provisions for padlocking
  • Mounting studs are provided on the enclosure body
  • Mounting provisions for optional door stop
  • No gasketing or knockouts
  • Dripshield top and seam-free sides, front and back
  • Ground lug
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Touch-Up Paint
  • Large Enclosure Door Stop Kit
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Style Gauge
    Catalog Number A in. B in. C in. Style Gauge
    36 36 11 Hinged cover 12