Image for Current Transformer, Hinged Cover, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Current Transformer, Hinged Cover, Type 3R

Catalog Number:  A363011HCT
Back To Product

Bulletin Number:

  • A90CT
  • Material:

  • Steel
  • Model Code:

  • 42719
  • Ship Wt. Std. Pkg. (lbs):

  • 108.75
  • Interchangeable:

  • False
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP32
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Applications:

    Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Features:

  • Dripshield top and seam-free sides, front and back
  • Mounting holes on back of enclosure
  • Mounting studs are provided on the enclosure body
  • Cover is removable in the open position
  • Door handles provided
  • Provisions for padlocking
  • No gasketing or knockouts
  • Ground lug
  • Mounting provisions for optional door stop
  • Specifications:

    14 or 12 gauge galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over galvanized surfaces.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Touch-Up Paint
  • Large Enclosure Door Stop Kit
  • Notes:

    A484814HCT is a double-door cabinet.
    Current Transformer, Hinged Cover, Type 3R
    Catalog Number
    A363011HCT
    A in. 36
    B in. 30
    C in. 11
    D in. 18.75
    E in. 15.00
    F in. 7.00
    G in. 8.00
    H in. 8.00
    Gauge 12

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Current Transformer, Hinged Cover, Type 3R A363011HCT Add Item to Project List add item to project list