Current Transformer Cabinets and Terminal Enclosures

Product List
Products (  1 - 12 of 15  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Current Transformer, Hinged Cover, Type 3R
Bulletin Number: A90CT
Material: Steel
RoHS Flag: Yes

Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

Terminal Box, Type 3R
Bulletin Number: S90B3
Material: Steel
RoHS Flag: Yes

These Terminal Boxes are wire-splice boxes for outdoor commercial and industrial applications that have a feeder tap to branch circuits. Boxes are available in three- or four-wire configurations in sizes up to 400 A.

CT Mounting Base
Bulletin Number: A90CM
RoHS Flag: No
National Grid Current Transformer, Hinged Cover, Type 3R
Bulletin Number: A90CT
Current Transformer, Screw Cover, Type 3R
Bulletin Number: A90CT
Material: Steel
RoHS Flag: Yes

Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

Interchangeable Bolt-on Hub
Bulletin Number: S90B3
Material: Aluminum
RoHS Flag: Yes

To be used on terminal boxes for easy and secure entry through the top of the enclosure for conduits sizes 1 to 2.5 inches.

Lug Assembly
Bulletin Number: S90B3
Material: Aluminum
RoHS Flag: Yes

Lug Assembly tap feeder to branch circuits in terminal boxes. Each 400-amp main lug has copper/aluminum (CU/AL) connectors secured to insulators.

Screw Cover with Steel Foot Mount Panel
Bulletin Number: A90CT
Material: Steel
RoHS Flag: Yes
Current Transformer Cabinets, 400-800 Amp, Type 3R
Bulletin Number: A90CT
Material: Steel
RoHS Flag: No

These Current Transformer Cabinets (for Window-Type Current Transformers) provide Type 3R protection and a factory-installed wiring buss for 400-800 Amp, 600 VAC current transformers. The assembly has a 50 k AIC rating.

Vented Double Door
Bulletin Number: ARCT
Material: Steel
RoHS Flag: No
Hinged Double-Door with Three-Point Latch and Wood Panel
Bulletin Number: A90CT
Material: Steel
RoHS Flag: Yes
Lift-Off Cover with Wood Panel
Bulletin Number: A90CT
Material: Steel
RoHS Flag: Yes
  • 1
  • 2
Next Page