Image for Hazardous Location Heaters from nVent | Hoffman
+ / - Hover over image to Zoom

Hazardous Location Heaters

Industry Standards:

ATEX, IECEx II2G Ex d IIC T3 / II2 D Ex Td A21 IP65 T200 C NEC CSA us Class I, Div 1 Groups A, B, C, D / Class II Div 1 Groups E, F, G
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.

Applications:

Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.

Specifications:

  • 50W, 80W, 200W, 300W, 400W and 600W models available
  • Provides freeze protection down to -76 F / -60 C
  • Conductive and Convection heating types available
  • 50W and 80W models can be mounted directly to manifolds, measuring or analyzing instruments, control valves, and similar equipment
  • 200W, 300W, 400W, 600W models are finned heaters that heat the area by transferring the heat from the heater to surrounding air, creating a convection current
  • Two thermostat options available with a 50 F / 10 C or 68 F / 20 C set point
  • Finish:

    Black Anodized Aluminum
     
    Catalog Number Description Voltage Nominal Watts Height (in.) Width in. Depth (in.) Weight (lb.) Nominal Current
    Catalog Number Description Voltage Nominal Watts Height (in.) Width in. Depth (in.) Weight (lb.) Nominal Current
    Hazardous Location Heater, 50W 110-265 VAC or VDC 50 3.5 1.60 1.20 1.10 -
    Hazardous Location Heater, 80W 110-265 VAC or VDC 80 3.5 1.60 1.20 1.10 -
    Hazardous Location Heater, 200W 110-265 VAC or VDC 200 8.9 9.00 2.40 8.70 -
    Hazardous Location Heater, 300W 110-265 VAC or VDC 300 12.8 9.00 2.40 12.50 -
    Hazardous Location Heater, 400W 110-132 VAC or VDC 400 8.9 9.00 2.40 8.70 -
    Hazardous Location Heater, 400W 207-253 VAC or VDC 400 8.9 9.00 2.40 8.70 -
    Hazardous Location Heater, 600W 108-132 VAC or VDC 600 12.8 9.00 2.40 12.50 -
    Hazardous Location Heater, 600W 207-253 VAC or VDC 600 12.8 9.00 2.40 12.50 -
    Hazardous Location Heater Thermostat 10C Set Point 0-275 VAC or VDC - 1.1 .90 4.30 .50 10A
    Hazardous Location Heater Thermostat 20C Set Point 0-275 VAC or VDC - 1.1 .90 4.30 .50 10A