Image for Hazardous Location Heater, ATEX from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hazardous Location Heater, ATEX

Industry Standards:

CE Conformity Certificate LCIE (Laboratoire Central des Industries Electriques) LCIE 01 ATEX 6073 EEx d IIC T4/II 2 GD, IP6x T135°C IEC 60529, IP65/I (grounded)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Designed for use in hazardous locations where electronic components require protection from condensation and corrosion, sudden temperature drops and low temperatures.

Features:

  • Maintenance-free
  • High-performance heating cartridge (element)
  • Large convection surface
  • Extruded aluminum heat sink
  • DIN clip for mounting
  • Connection cable: Si HF-JZ 3 x AWG 18 x 3.3 ft. (0.75 mm sq x 1 m)
  • Operating voltage 110-120 VAC
  • Finish:

    Black anodized

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    No Items available.