Image for Concept Panels from nVent | Hoffman
+ / - Hover over image to Zoom

Concept Panels

Bulletin Number:

  • CWP
  • CWY
  • DWDH2
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    These panels are taller and wider than corresponding NEMA-size panels. Metal panels are 14 or 12 gauge steel and painted white or have a conductive finish. They include a formed flange along any side that is longer than 22.20 in. (564 mm). Optional wood panels are made of 3/4-in. plywood, pre-cut and pre-drilled to install on panel mounting studs in the rear of the cabinet.

    Notes:

    Catalog number CP4230 is used on Concept disconnect enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Type D in. E in. Gauge
    Catalog Number Type D in. E in. Gauge
    Painted Steel 10.20 8.20 14
    Conductive 10.20 8.20 14
    Painted Steel 10.20 10.20 12
    Conductive 10.20 10.20 12
    Painted Steel 14.20 10.20 12
    Conductive 14.20 10.20 12
    Painted Steel 14.20 14.20 12
    Conductive 14.20 14.20 12
    Painted Steel 18.20 10.20 12
    Conductive 18.20 10.20 12
    Painted Steel 18.20 12.20 12
    Conductive 18.20 12.20 12
    Painted Steel 18.20 14.20 12
    Conductive 18.20 14.20 12
    Painted Steel 18.20 18.20 12
    Conductive 18.20 18.20 12
    Wood 18.20 18.20 -
    Painted Steel 22.20 10.20 12
    Conductive 22.20 10.20 12
    Painted Steel 22.20 14.20 12
    Conductive 22.20 14.20 12
    Painted Steel 22.20 18.20 12
    Conductive 22.20 18.20 12
    Painted Steel 22.20 22.20 12
    Conductive 22.20 22.20 12
    Painted Steel 22.20 40.20 12
    Conductive 22.20 40.20 12
    Painted Steel 28.20 10.20 12
    Conductive 28.20 10.20 12
    Painted Steel 28.20 14.20 12
    Conductive 28.20 14.20 12
    Painted Steel 28.20 18.20 12
    Conductive 28.20 18.20 12
    Painted Steel 28.20 22.20 12
    Conductive 28.20 22.20 12
    Painted Steel 28.20 28.20 12
    Conductive 28.20 28.20 12
    Painted Steel 28.20 46.20 12
    Conductive 28.20 46.20 12
    Painted Steel 28.20 48.20 12
    Conductive 28.20 48.20 12
    Painted Steel 30.20 18.20 12
    Wood 30.20 18.20 -
    Painted Steel 34.20 22.20 12
    Conductive 34.20 22.20 12
    Painted Steel 34.20 28.20 12
    Conductive 34.20 28.20 12
    Painted Steel 34.20 34.20 12
    Conductivel 34.20 34.20 12
    Painted Steel 40.20 28.20 12
    Conductive 40.20 28.20 12
    Painted Steel 40.20 34.20 12
    Conductive 40.20 34.20 12
    Painted Steel 40.20 40.20 12
    Conductive 40.20 40.20 12
    Painted Steel 40.20 58.20 12
    Conductive 40.20 58.20 12
    Painted Steel 42.20 18.20 12
    Wood 42.20 18.20 -
    Painted Steel 46.20 22.20 12
    Conductive 46.20 22.20 12
    Painted Steel 46.20 34.20 12
    Conductive 46.20 34.20 12
    Painted Steel 46.20 46.20 12
    Conductive 46.20 46.20 12
    Painted Steel 53.20 18.20 12
    Painted Steel 58.20 34.20 12
    Conductive 58.20 34.20 12
    Painted Steel 70.20 28.20 12
    Conductive 70.20 28.20 12
    Painted Steel 70.20 34.20 12