Image for Mounting Channels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Mounting Channels

Bulletin Number:

  • CWY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mounting Channels provide mounting framework for installing DIN rails and grid straps at various positions within the enclosure. Channels can be mounted vertically or horizontally to collar studs or to the slide mechanisms of the adjustable-depth mounting kit. Kit includes two channels.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits CONCEPT Enclosure
    Catalog Number Fits CONCEPT Enclosure
    when A or B = 12.00 in. (305 mm)
    when A or B = 16.00 in. (406 mm)
    when A or B = 20.00 in. (508 mm)
    when A or B = 24.00 in. (610 mm)
    when A or B = 60.00 in. (1524 mm)