Image for Caster Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Caster Kit

Bulletin Number:

  • C1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Order two swivel caster kits or one swivel caster kit plus one stationary caster kit. Height = 3.72 in. (94 mm) Wheel diameter = 3.00 in. (76 mm) Load rating each = 210 lb. (95 kg)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description A in. B in. Height in. Number of Casters Wheel Dia. in. Load Rating Ea. lb.
    Catalog Number Description A in. B in. Height in. Number of Casters Wheel Dia. in. Load Rating Ea. lb.
    Caster plate kit, 18 in., (2 plates per kit) - - - - - -
    Caster kit, stationary (2 casters per kit) 3 3.72 3.72 2 3.00 210
    Caster lit, swivel (2 casters per kit) 3 3.72 3.72 2 3.00 210