Image for Concept Swing-Out Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Swing-Out Panels

Bulletin Number:

  • CWY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panels swing clear from the front of the enclosure to provide access to mounted internal equipment. For CSPB panels, maximum swing is 94 degrees. For CSP panels, maximum panel swing is 106 degrees. Distance from panel surface to door when in the latched position is 1.71 in. (43 mm) for solid doors and 1.45 in. (37 mm) for window doors. Kits include panel, brackets and hardware to mount to the front flange. Panel is painted white. Swing-out panels also can be mounted on front-to-back adjustable rails. CSPB panels require adapter CSPBADB and front-to-back adjustable rails for front-to-back adjustment.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Size in. Panel Size in.
    Catalog Number Fits Enclosure Size in. Panel Size in.
    12.00 x 12.00 9.72 x 9.75
    16.00 x 12.00 13.72 x 9.75
    16.00 x 16.00 13.72 x 13.75
    16.00 x 20.00 13.72 x 17.75
    20.00 x 16.00 17.72 x 13.75
    20.00 x 20.00 17.72 x 17.75
    20.00 x 24.00 17.72 x 21.75
    24.00 x 16.00 21.72 x 13.73
    24.00 x 20.00 21.72 x 17.75
    24.00 x 24.00 21.72 x 21.75
    24.00 x 30.00 21.72 x 27.75
    30.00 x 20.00 27.72 x 17.75
    30.00 x 24.00 27.72 x 21.75
    30.00 x 30.00 27.72 x 27.75
    36.00 x 24.00 33.72 x 21.75
    36.00 x 30.00 33.72 x 27.75
    36.00 x 36.00 33.72 x 33.75
    42.00 x 36.00 39.72 x 33.75
    48.00 x 24.00 45.72 x 21.75
    48.00 x 36.00 45.72 x 33.75
    60.00 x 36.00 57.72 x 33.75
    12.00 x 12.00 9.78 x 9.84
    16.00 x 12.00 13.78 x 9.84
    16.00 x 16.00 13.78 x 13.84
    16.00 x 20.00 13.78 x 17.84
    20.00 x 16.00 17.78 x 13.84
    20.00 x 20.00 17.78 x 17.84
    20.00 x 24.00 17.78 x 21.84
    24.00 x 16.00 21.78 x 13.84
    24.00 x 20.00 21.78 x 17.84
    24.00 x 24.00 21.78 x 21.84
    30.00 x 20.00 27.78 x 17.84
    30.00 x 24.00 27.78 x 21.84
    30.00 x 30.00 27.78 x 27.84
    36.00 x 24.00 33.78 x 21.84
    36.00 x 30.00 33.78 x 27.84
    36.00 x 36.00 33.78 x 33.84