Image for Concept Adjustable-Depth Mounting Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Adjustable-Depth Mounting Kits

Bulletin Number:

  • CWY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Adjustable-Depth Mounting Kits provide mounting means for installing panels, swing-out panels, DIN rails, rack angles, mounting channels or grid straps at any depth from front to rear of enclosure. Kits include slide mechanisms and hardware. Use two kits when enclosure has six collar studs for mounting panel. Kit catalog numbers ending in 2 contain two slide mechanisms; catalog numbers ending in 4 contain four slide mechanisms. Dead Front Panel and Swing-Out Rack Frame cannot be mounted on adjustable mounting kit.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits CONCEPT Enclosure in.
    Catalog Number Fits CONCEPT Enclosure in.
    when C = 6.00
    when C = 8.00
    when C = 8.00
    when C = 10.00
    when C = 10.00
    when C = 12.00
    when C = 12.00
    when C = 16.00
    when C = 16.00
    when C = 20.00
    when C = 20.00