Image for Compact Series 2 Tubes from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Compact Series 2 Tubes

Bulletin Number:

  • CS4
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Hollow aluminum extrusion available in 500-, 1000- and 1500-mm lengths. Connection components fastened to support arm with set screws. DIN 59411 and 2395.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Length in. External Dimensions in. Wall Thickness Dimensions in. Inside Cross Section in. 2
    Catalog Number A in. B in. C in. Length in. External Dimensions in. Wall Thickness Dimensions in. Inside Cross Section in. 2
    19.68 1.77 2.36 19.68 1.77 x 2.36 0.31 1.96
    39.37 1.77 2.36 39.37 1.77 x 2.36 0.31 1.96
    59.06 1.77 2.36 59.06 1.77 x 2.36 0.31 1.96