Image for Compact Series 4 Tubes from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Compact Series 4 Tubes

Bulletin Number:

  • CS4
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Square and rectangular tubes are cold-formed, hollow, welded steel with 5-mm wall thickness. Finish is RAL 7035 light-gray polyester powder paint. Tubing provides structural integrity and acts as a conduit for equipment wiring. Available in 500-, 1000- and 2000-mm lengths. All pendant arm connections are sized to fit appropriate tube sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Size in. System External Dimensions in. Wall Thickness Dimensions in. Actual Length in. Inside Cross Section sq. in.
    Catalog Number A in. B in. C in. Size in. System External Dimensions in. Wall Thickness Dimensions in. Actual Length in. Inside Cross Section sq. in.
    3.15 3.15 19.69 3.10 x 3.10 80 3.15 0.20 19.25 7.60
    3.15 3.15 39.37 3.10 x 3.10 80 3.15 0.20 39.00 7.60
    3.15 3.15 78.74 3.10 x 3.10 80 3.15 0.20 78.25 7.60