Image for Compact Series 4 Casters and Levelers for Pedestal Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Compact Series 4 Casters and Levelers for Pedestal Base

Bulletin Number:

  • CS4
  • Material:

  • Rubber
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Casters or levelers can be installed under the cast aluminum pedestal base. Casters raise pedestal base 0.59 in. (15 mm). Four casters and four levelers or two casters and two levelers can be installed.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Qty
    Catalog Number Description Qty
    Levelers 2
    Fixed Casters 2
    Swivel Casters 2