Image for Compact Series 4 Intermediate Joint from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Compact Series 4 Intermediate Joint

Catalog Number:  CCS8IJRLG
Back To Product

Bulletin Number:

  • CS4
  • Material:

  • Steel
  • Model Code:

  • 42229
  • Ship Wt. Std. Pkg. (lbs):

  • 23.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Weight lb.:

  • 21.4
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Welded steel plate construction finished with RAL 7035 light-gray polyester powder paint. Mounts to pendant tube. Swivel range is approximately 180 degrees. Setscrews and bellows with zipper are included. Rotational limiter is optional.
    Compact Series 4 Intermediate Joint
    Catalog Number
    CCS8IJRLG
    A in. 3.15
    B in. 3.15
    D in. 15.75
    F in. 12.99
    G in. 3.94
    System 80
    E each side in. 3.15
    No accessories available.