Image for Type 1 Locking Window Pull Box Accessory from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Type 1 Locking Window Pull Box Accessory

Bulletin Number:

  • A90P1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

    Description:

    Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

    Notes:

    A x B = Frame Size
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Window Size M x N in. Mounting Holes G x H in. Dead Front Panel Size D x E in. Fits Pull Box
    Catalog Number A in. B in. Window Size M x N in. Mounting Holes G x H in. Dead Front Panel Size D x E in. Fits Pull Box
    9 9 6.25 x 3.88 4.31 x 7.44 6.00 x 6.14 ASE8X8X4
    13 13 10.25 x 7.88 8.31 x 11.44 10.00 x 10.14 ASE12X12X4