Image for Perforated Panels from nVent | Hoffman
+ / - Hover over image to Zoom

Perforated Panels

Bulletin Number:

  • PNLP
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Perforated panels for small and medium Type 1 panel enclosures and small Type 3R boxes are designed for mounting lightweight control components.

    Description:

    Perforated panels are 16 gauge steel and accept self-tapping screws and eliminate the need to measure, mark and drill when mounting components. Use for mounting lightweight control components.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Panel Size D x E in. Use In
    Catalog Number A in. B in. Panel Size D x E in. Use In
    4.25 4.25 4.25 x 4.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    4.25 6.25 6.25 x 4.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    6.25 6.25 6.25 x 6.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    6.25 8.25 8.25 x 6.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    8.25 8.25 8.25 x 8.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    8.25 10.25 10.25 x 8.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    10.25 10.25 10.25 x 10.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    10.25 12.25 12.25 x 10.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    10.25 14.25 14.25 x 10.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    10.25 18.25 18.25 x 10.25 Small Type 1 Panel Enclosures and Small Type 3R Boxes
    10.5 13 13.00 x 10.50 Medium Type 1 Panel Enclosures
    14.5 13 13.00 x 14.50 Medium Type 1 Panel Enclosures
    18.5 13 13.00 x 18.50 Medium Type 1 Panel Enclosures
    16.25 16.25 15.00 x 16.50 Medium Type 1 Panel Enclosures
    10.5 17 17.00 x 10.50 Medium Type 1 Panel Enclosures
    14.5 17 17.00 x 14.50 Medium Type 1 Panel Enclosures
    18.5 17 17.00 x 18.50 Medium Type 1 Panel Enclosures
    28.5 32 32.00 x 26.50 Medium Type 1 Panel Enclosures
    13.12 10.62 13.00 x 9.00 Medium Type 3R Hinged-Cover Panel Enclosures
    14.62 13.12 13.00 x 13.00 Medium Type 3R Hinged-Cover Panel Enclosures
    17.13 14.63 17.00 x 13.00 Medium Type 3R Hinged-Cover Panel Enclosures
    17.12 14.63 15.00 x 15.00 Medium Type 3R Hinged-Cover Panel Enclosures
    18.63 17.13 17.00 x 17.00 Medium Type 3R Hinged-Cover Panel Enclosures
    21.13 18.63 21.00 x 17.00 Medium Type 3R Hinged-Cover Panel Enclosures
    22.62 21.13 21.00 x 21.00 Medium Type 3R Hinged-Cover Panel Enclosures
    28.12 26.12 27.00 x 21.00 Medium Type 3R Hinged-Cover Panel Enclosures
    37.62 26.12 33.00 x 21.00 Medium Type 3R Hinged-Cover Panel Enclosures
    32.13 28.13 27.00 x 27.00 Medium Type 3R Hinged-Cover Panel Enclosures
    37.62 29.62 33.00 x 27.00 Medium Type 3R Hinged-Cover Panel Enclosures
    59.62 35.62 33.00 x 33.00 Medium Type 3R Hinged-Cover Panel Enclosures
    14.5 21 21.00 x 14.50 Medium Type 1 Panel Enclosures
    18.5 21 21.00 x 18.50 Medium Type 1 Panel Enclosures
    22.5 21 21.00 x 22.50 Medium Type 1 Panel Enclosures
    18.5 26 26.00 x 18.50 Medium Type 1 Panel Enclosures
    22.5 26 26.00 x 22.50 Medium Type 1 Panel Enclosures
    28.5 26 26.00 x 28.50 Medium Type 1 Panel Enclosures
    22.5 32 32.00 x 22.50 Medium Type 1 Panel Enclosures