Image for Flush Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Flush Covers

Bulletin Number:

  • A90P1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed to mount on enclosure for flush installations. Cover is 16 or 14 gauge steel finished with ANSI 61 gray polyester powder paint.

    Description:

    Designed to mount on enclosure for flush installations. Cover is 16 or 14 gauge steel finished with ANSI 61 gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. H in. W in. Fits Box Size A x B in. F in. G in. J in. L in. Cover Gauge
    Catalog Number A in. B in. H in. W in. Fits Box Size A x B in. F in. G in. J in. L in. Cover Gauge
    6 6 7.50 7.50 6.00 x 6.00 5.44 1.03 3.75 16
    8 6 9.50 7.50 8.00 x 6.00 5.44 1.03 4.75 16
    8 8 9.50 9.50 8.00 x 8.00 7.44 1.03 2.77 4.31 16
    10 8 11.50 9.50 10.00 x 8.00 7.44 1.03 2.77 6.31 16
    10 10 11.50 11.50 10.00 x 10.00 9.44 1.03 2.77 6.31 16
    12 8 13.50 9.50 12.00 x 8.00 7.44 1.03 2.77 8.31 16
    12 12 13.50 13.50 12.00 x 12.00 11.44 1.03 2.77 8.31 16
    18 12 19.50 13.50 18.00 x 12.00 11.44 1.03 2.77 14.31 16
    18 18 19.50 19.50 18.00 x 18.00 17.44 1.03 2.77 14.31 16
    24 18 25.50 19.50 24.00 x 18.00 17.41 1.05 2.77 20.31 14
    24 24 25.50 25.50 24.00 x 24.00 23.41 1.05 2.77 20.31 14