Image for Screw-Cover Galvanized, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Screw-Cover Galvanized, Type 3R

Catalog Number:  A18R186GV
Back To Product

Bulletin Number:

  • A90G3
  • Material:

  • Steel
  • Model Code:

  • 16551
  • Ship Wt. Std. Pkg. (lbs):

  • 22.5
  • Interchangeable:

  • False
  • Industry Standards:

    UL50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA/EEMAC Type 3R IEC 60529, IP32
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Use this enclosure as a wiring or junction box to protect controls in outdoor applications requiring galvanized steel.

    Applications:

    Use this enclosure as a wiring or junction box to protect controls in outdoor applications requiring galvanized steel.

    Features:

  • Drip-shield top and seam-free sides, front and back
  • Slip-on removable cover fastened with plated steel screws along bottom edge
  • Door handles on larger sides (body style C; see table)
  • Embossed mounting holes on back of enclosure
  • See table for knockout pattern
  • Provision for padlocking
  • 16 or 14 gauge galvanized steel
  • Specifications:

    16 or 14 gauge galvanized steel

    Finish:

    Unpainted galvanized steel

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Screw-Cover Galvanized, Type 3R
    Catalog Number
    A18R186GV
    A in. 18
    B in. 18
    C in. 6
    D in.
    Mounting H in. 13.00
    Knockout Pattern A-B-C-D-E-F-G-H-I
    Body Style B
    Mounting J in. 1.12

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Screw-Cover Galvanized, Type 3R A18R186GV Add Item to Project List add item to project list