Image for Medium Hinged-Cover Pull Box, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Medium, Type 1

Catalog Number:  A16N12ALP
Back To Product

Bulletin Number:

  • A1M
  • Material:

  • Steel
  • Model Code:

  • 85930
  • Ship Wt. Std. Pkg. (lbs):

  • 14.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 CSA, File 42184: Type 1 IEC 60529, IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Applications:

    These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Features:

  • Doors have butt hinges
  • Collar studs provided for mounting optional panel
  • Slotted flush latches; optional latches available
  • Mounting holes on back of enclosure
  • Specifications:

    14 or 12 gauge steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over pretreated surfaces. Optional solid panels are white and optional perforated panels are gray.

    Accessories:

  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Electric Heater
  • Electrical Interlocks
  • Grounding Device
  • Panels for Medium Type 1 Enclosures
  • Rack Mounting Angles - U Style (Type RA)
  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately.
  • The following Perforated Panels are flanged on four sides: A24N24MPP, A30N20MPP, A30N24MPP, A30N30MPP, A36N24MPP and A36N30MPP.
  • Medium, Type 1
    Catalog Number
    A16N12ALP
    A in. 16
    B in. 12
    C in. 6.62
    Panel Gauge 14
    Panel A16N12MP
    Perforated Panel A16N12MPP
    Panel Size D x E in. 13.00 x 10.50
    G in. 13.88
    H in. 7.00
    J in. 2.50
    Q in. 1.06
    P in. 0.31
    F in. 6.00
    K in. 1.50

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Perforated Panels A16N12MPP Add Item to Project List add item to project list
    Thmbnail Image A16N12MP Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NF Add Item to Project List add item to project list
    Thmbnail Image Keyed Cylinder Lock Kit AL12AR Add Item to Project List add item to project list
    Thmbnail Image T-Handle Latch Kit AL7A Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGLK2 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS408 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS416 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS808 Add Item to Project List add item to project list
    Thmbnail Image Grounding Device AGS816 Add Item to Project List add item to project list
    Thmbnail Image Touch-Up Paint ATPPY61 Add Item to Project List add item to project list