Image for Straight Section Splice from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Straight Section Splice

Bulletin Number:

  • F23
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Used to connect two fittings with tabs. Available with 20-degree slope in some sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description
    Catalog Number A in. B in. Description
    2 2 Standard
    3 3 Standard
    4 4 Standard
    4 6 Standard
    6 6 Standard
    2 2 Perforated
    3 3 Perforated
    4 4 Perforated
    4 6 Perforated
    6 6 Perforated