Image for Compression Lugs from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Compression Lugs

Bulletin Number:

  • DBG
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Compression lugs terminate copper or tinned-copper conductors for connection to busbars, cabinets, racks, and cable runway. Color-coded by conductor size. Made of electroplated, tinned copper. Require two screws (not included).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Cable Size On-Center Dimension Between Holes Required Screw Size
    Catalog Number Cable Size On-Center Dimension Between Holes Required Screw Size
    2/0 1.00 3/8
    2 .625 1/4
    2 1.00 3/8
    4/0 1.00 3/8
    6 .625 1/4
    6 1.00 3/8