Image for Ceiling Support Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Ceiling Support Kit

Bulletin Number:

  • DCR
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Supports ladder rack from ceiling. Components available separately or as a kit. Six-foot-long, 5/8-in. diameter rod is threaded for easy tension adjustment. Made of plated steel. Requires surface mounting hardware (not included).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Kit Qty.
    Catalog Number Description Kit Qty.
    Ceiling Brackets (10), 5/8-in nuts (20) 1
    Ceiling Brackets (10), 5/8-in nuts (20) 1
    Ceiling Brackets (10), 5/8-in nuts (20) 1
    Kit includes one each:LTR Threaded Rod, 5/8-in. nuts (4), Rack Runway Bracket, LCBK Ceiling Bracket 1
    5/8-in. x 6-ft. Threaded Rod 1
    Rack Runway Brackets (10), 5/8-in. nuts (20) 1
    Rack Runway Brackets (10), 5/8-in. nuts (20) 1
    Rack Runway Brackets (10), 5/8-in. nuts (20) 1
    Rack-to-Runway Brackets (10), Slip-On, 5/8 in. nuts (2) 1
    Rack-to-Runway Brackets (20), Slip-On, 5/8 in. nuts (40) 1
    Rack-to-Runway Brackets (20), Slip-On, 5/8 in. nuts (40) 1