Image for 90-Degree Horizontal E-Bend Section (cULus Classified) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

90-Degree Horizontal E-Bend Section (cULus Classified)

Catalog Number:  L90HB18GZ
Back To Product

Bulletin Number:

  • DCR
  • Material:

  • Steel
  • Model Code:

  • 10066
  • Ship Wt. Std. Pkg. (lbs):

  • 18.0
  • Interchangeable:

  • False
  • Finish:

  • Plated
  • Steel/zinc
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Provide a 90-degree horizontal change in cable runway direction. Made of 1-1/2 in. x 3/8 in. (38 mm x 8 mm) tubular steel with a painted or plated finish. Connect to straight sections with butt-splice kits. Designed for category 5e, 6, 6A and fiber optic cable.
    90-Degree Horizontal E-Bend Section (cULus Classified)
    Catalog Number
    L90HB18GZ
    W in. 18.00
    No accessories available.