Image for D-Ring Cable Managers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

D-Ring Cable Managers

Bulletin Number:

  • DACCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    D-Rings, made of black plastic, can be used to manage cables horizontally, vertically or as they transition. Snap feature allows easy cable access as well as forming a tightly closed connection. Package includes 10 rings and 10 mounting screws.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number B2 in. B1 in. L2 in. L1 in.
    Catalog Number B2 in. B1 in. L2 in. L1 in.
    1.22 1.72 2.88 3.50
    2.22 3.00 4.42 5.33