Image for CableTek Horizontal Cable Manager from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

CableTek Horizontal Cable Manager

Bulletin Number:

  • DACCY
  • Industry Standards:

    EIA 310-D
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This cable manager features heavy-duty endposts, arrowhead fingers and tool-less mounting to easily route Cat 5e, 6 and 6A cable horizontally in standard 19-in. cabinets or on 2- or 4-post open frame racks.

    Applications:

    This cable manager features heavy-duty endposts, arrowhead fingers and tool-less mounting to easily route Cat 5e, 6 and 6A cable horizontally in standard 19-in. cabinets or on 2- or 4-post open frame racks.

    Features:

  • Snap-in mounting provision holds cable manager in place while mounting screws are installed
  • Robust arrowhead fingers are shaped to funnel cables into base and are made of black composite material
  • Robust rounded end posts support cable as it enters and leaves cable manager and maintains proper cable bend radius
  • Deep cable compartments allow maximum cable density
  • Rounded edges throughout protect cable jackets from damage
  • Pass-through holes on double-sided models protect cable while facilitating routing between front and back sides
  • Single- and double-sided units provide high cable capacity, including 5e, 6 and 6A cables
  • 1 RU and 2 RU heights allow greater flexibility in optimizing rack capacity
  • Removable hinged cover opens top or bottom, snaps closed for assured cable protection and professional appearance
  • Double-sided model has covers on both front and back
  • Covers stay open during installation and maintenance procedures
  • Horizontal and vertical cable managers designed as a system for streamlined appearance and improved functionality
  • Combination head 10-32 and 12-24 screws included for mounting
  • Specifications:

    Made of UL listed black composite material

    Finish:

    Low gloss, matches look of RAL 9005 textured paint
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Rack Units A in. Front Cross-Section Area sq. in. Front Cable Fill Rate 60 5e Cable 0.22-in. dia. Front Cable Fill Rate 60 6 Cable 0.25-in. dia. Front Cable Fill Rate 60 6A Cable 0.30-in. dia. Back Cross-Section Area sq. in. Back Cable Fill Rate 60 5e Cable 0.22-in. dia. Back Cable Fill Rate 60 6 Cable 0.25-in. dia. Back Cable Fill Rate 60 6A Cable 0.30-in. dia. B in. C in.
    Catalog Number Description Rack Units A in. Front Cross-Section Area sq. in. Front Cable Fill Rate 60 5e Cable 0.22-in. dia. Front Cable Fill Rate 60 6 Cable 0.25-in. dia. Front Cable Fill Rate 60 6A Cable 0.30-in. dia. Back Cross-Section Area sq. in. Back Cable Fill Rate 60 5e Cable 0.22-in. dia. Back Cable Fill Rate 60 6 Cable 0.25-in. dia. Back Cable Fill Rate 60 6A Cable 0.30-in. dia. B in. C in.
    Single-Sided 1 1.75 4.2 66 57 35 - - - - -
    Single-Sided 2 3.50 13.2 208 161 112 - - - - -
    Double-Sided 2 3.50 13.2 208 161 112 14.1 223 172 119 - -
    Single-Sided 4 7 26.9 416 322 224 - - - 19 8.1