Image for CableTek-EC Vertical Cable Manager from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

CableTek-EC Vertical Cable Manager

Bulletin Number:

  • DOFRY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Attach CableTek-EC Vertical Cable Managers to the sides and/or in between open-frame racks to economically provide support, easy access and proper cable management with easy cable installation for Network rack-mount equipment. The front side provides support, management and high cable capacity for patch cords with easy-to-remove front covers standard. The rear of the manager provides the same support for horizontal cabling (Cat 5e, 6, 6A and fiber). CableTek-EC Vertical Cable Managers are available in single- and double-sided versions.

    Application:

    Attach CableTek-EC Vertical Cable Managers to the sides and/or in between open-frame racks to economically provide support, easy access and proper cable management with easy cable installation for Network rack-mount equipment. The front side provides support, management and high cable capacity for patch cords with easy-to-remove front covers standard. The rear of the manager provides the same support for horizontal cabling (Cat 5e, 6, 6A and fiber). CableTek-EC Vertical Cable Managers are available in single- and double-sided versions.

    Features:

  • Universal mounting pattern for 2- and 4-post open-frame racks
  • Easy-to-install with self-aligning, self-captivating carriage bolts for single-sided attachment
  • Arrowhead supporting fingers provide easy insertion, removal and alignment of Cat 5e, 6, 6A and other cable types
  • Deep cable depth provides smooth transition of cables from vertical to horizontal positions
  • Large feed-through holes and pre-scored grommets provide cable feed from front to back of cable manager
  • Unobstructed cable access for all rack unit locations
  • Extra deep cable channel for maximum cable density has multiple cable tie-down points
  • Standard front cover, with field installed snap hinges, provides cable access from right, left or neutral
  • Double-sided models with supporting fingers include front central latching cover and rear snap-on cover
  • Double-sided models with posts and gates support and contain cables. Five posts and gates are included; additional sets are available as accessories
  • Posts snap into prepunched holes in the back of the cable manager
  • Gates snap onto posts, open from left or right as needed and swing 280º for cable access. Posts can be used alone as slack spools to control long patch cords
  • The single-sided cable manager can be upgraded with CableTek Post and Gates Kits
  • CableTek Rear Cover is sold separately as an accessory for vertical cable managers with posts and gates, and is fully fieldinstallable; no tools needed
  • Specifications:

  • Easy-to-remove front cover is multi-formed, light-weight aluminum with high-strength, black composite snap-on hinge points and hinges right, left or neutral
  • Cable channel constructed of multi-formed 14 gauge steel
  • Arrowhead supporting fingers are high-strength, black composite with all edges rounded
  • Rear posts and gates on double-sided models are high-strength, black composite with all edges rounded
  • Finish:

    All aluminum and steel components have a black, low-gloss, light-textured RAL 9005 powder-coated finish. All composite parts are provided in matching black.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Finish Width RU
    Catalog Number A in. B in. C in. Description Finish Width RU
    84 3.5 11.5 Single-Sided Black 3.5 45
    84 3.5 11.5 Single-Sided White 3.5 45
    84 3.5 18 Double-Sided, Post/Gates Black 3.5 45
    84 3.5 18 Double-Sided, Post/Gates White 3.5 45
    84 6 11.5 Single-Sided - 6 45
    84 6 11.5 Single-Sided White 6 45
    84 6 18 Double-Sided, Post/Gates Black 6 45
    84 6 18 Double-Sided, Post/Gates White 6 45
    84 6.5 20.85 Double-Sided, Fingers Black 6 45
    84 6.5 20.85 Double-Sided, Fingers White 6 45