Image for Cable Entry Cabinets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Cable Entry Cabinets

Catalog Number:  PCE186300
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 34229
  • Ship Wt. Std. Pkg. (lbs):

  • 216.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Cable Entry Cabinets are made from 14 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. They facilitate cable entry into the sides of enclosures. Open top and bottom of cabinet provide cable access and a means for managing cable. Closure plates, available as optional accessories, seal the open ends of the cabinet. Front opening of cabinet can be closed with either hinged solid door or screw-on solid cover. Cabinets have foam-in-place gasket and optional accessories to maintain enclosure environmental integrity.
    Cable Entry Cabinets
    Catalog Number
    PCE186300
    A in. 70.87
    B in. 23.62
    D in. 67.65
    E in. 20.28
    J in. 20.62
    Fits Frame 1800 tall x 600 deep
    No accessories available.