Image for Universal Transition Bracket from nVent | Hoffman
+ / - Hover over image to Zoom

Universal Transition Bracket

Bulletin Number:

  • DACCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provides support for cable in transitions between horizontal and vertical routing. Mounts to strut, grid strap or ProLine and Network Vertical Tie-Down Cable Managers. Can be used with VELCRO® Cable Wrap (order separately). Made of steel coated with RAL 9005 black polyester powder paint. Includes mounting hardware. VELCRO is a trademark of Velcro Industries B.V.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Horizontal or vertical transition