Image for D-Ring Assembly from nVent | Hoffman
+ / - Hover over image to Zoom

D-Ring Assembly

Bulletin Number:

  • DACCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mounts horizontally on 19-in. racks. Allows grouping vertical cable runs. D-Rings rotate on bracket for easy cable positioning; snap open for easy access for cable updates, yet latch securely. Back plate made of steel with RAL 9005 black polyester powder paint finish; D-Rings are black plastic. Mounting hardware included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units Description W in. B2 in. L2 in.
    Catalog Number Rack Units Description W in. B2 in. L2 in.
    1 19-in. D-Ring Assembly 1.75 1.22 2.88
    2 19-in. D-Ring Assembly 3.50 2.22 4.42