Image for ProLine G2 Plinth Bases from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Plinth Bases

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProLine G2 Plinth Bases install under an enclosure to provide space for cables to enter from below.

    Application:

    ProLine G2 Plinth Bases install under an enclosure to provide space for cables to enter from below.

    Features:

  • Four access panels for cable management options at the base of the enclosure
  • Sturdy cast aluminum corner supports for superior performance under load
  • Corner blocks can be installed onto the base of the frame independent of the cover plates, enabling the cover plates to be attached after integration and just prior to shipment
  • Specifications:

  • Stackable up to 400mm in height using Plinth Base Stacking Kit (not included)
  • 100 mm or 200 mm options
  • To maintain a NEMA Type 12 environmental rating, gland plate must also be used in the base of the enclosure
  • Installation hardware included
  • Cover plates are 16-gauge (1.5 mm) steel
  • Finish:

  • Polyester powder paint; RAL 9005 textured black standard
  • Custom colors available
  • Accessories:

  • Solid Duro-Stand gland plates
  • Plinth base stacking kit
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Type W in. D in. Fits Frame (mm) WxD
    Catalog Number Type W in. D in. Fits Frame (mm) WxD
    100mm 15.7 18.3 400x500
    100mm 15.7 22.2 400x600
    100mm 23.6 14.4 600x400
    100mm 23.6 18.3 600x500
    100mm 23.6 22.2 600x600
    100mm 23.6 30.1 600x800
    100mm 31.5 14.4 800x400
    100mm 31.5 18.3 800x500
    100mm 31.5 22.2 800x600
    100mm 31.5 30.1 800x800
    100mm 31.5 38.0 800x1000
    100mm 39.3 14.4 1000x400
    100mm 39.3 18.3 1000x500
    100mm 39.3 22.2 1000x600
    100mm 39.3 30.1 1000x800
    100mm 47.2 14.4 1200x400
    100mm 47.2 18.3 1200x500
    100mm 47.2 22.2 1200x600
    100mm 47.2 30.1 1200x800
    100mm 63.0 14.4 1600x400
    100mm 63.0 18.3 1600x500
    100mm 63.0 22.2 1600x600
    100mm 63.0 30.1 1600x800
    100mm 70.8 14.4 1800x400
    100mm 70.8 18.3 1800x500
    100mm 70.8 22.2 1800x600
    100mm 70.8 30.1 1800x800
    200mm 15.7 18.3 400x500
    200mm 15.7 22.2 400x600
    200mm 23.6 14.4 600x400
    200mm 23.6 18.3 600x500
    200mm 23.6 22.2 600x600
    200mm 23.6 30.1 600x800
    200mm 31.5 14.4 800x400
    200mm 31.5 18.3 800x500
    200mm 31.5 22.2 800x600
    200mm 31.5 30.1 800x800
    200mm 31.5 38.0 800x1000
    200mm 39.3 14.4 1000x400
    200mm 39.3 18.3 1000x500
    200mm 39.3 22.2 1000x600
    200mm 39.3 30.1 1000x800
    200mm 47.2 14.4 1200x400
    200mm 47.2 18.3 1200x500
    200mm 47.2 22.2 1200x600
    200mm 47.2 30.1 1200x800
    200mm 63.0 14.4 1600x400
    200mm 63.0 18.3 1600x500
    200mm 63.0 22.2 1600x600
    200mm 63.0 30.1 1600x800
    200mm 70.8 14.4 1800x400
    200mm 70.8 18.3 1800x500
    200mm 70.8 22.2 1800x600
    200mm 70.8 30.1 1800x800