Image for ProLine G2 Gland Plates from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Gland Plates

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Gland plates are used with a plinth base to provide cable management solutions while maintaining a NEMA 12 rating. ProLine G2’s unique Duro-Stand Gland Plate was designed to bear the weight of a person, making it easier to work on the enclosure when the gland plate is installed.

    Application:

    Gland plates are used with a plinth base to provide cable management solutions while maintaining a NEMA 12 rating. ProLine G2’s unique Duro-Stand Gland Plate was designed to bear the weight of a person, making it easier to work on the enclosure when the gland plate is installed.

    Features:

  • Consists of a base mounting surface and adjustable foam gasketed gland plates that permit cable entry
  • Sturdy, adjustable gland plates designed to bear the weight of a person
  • Number of plates varies with depth: 400 mm and 500 mm (3 plates); 600 mm (4 plates); 800 mm (6 plates); 1000 mm (8 plates)
  • Specifications:

  • Galvanized or painted versions
  • Sealed to maintain NEMA Type 12 rating
  • 14-gauge (1.75 mm) mild steel or galvanized
  • Can be used with Plinth Base (100 mm or 200 mm), 100 mm Solid Plinth Base, Mobile Base or Transportation Base
  • Can be used without a base if casters, levelers or frame feet are installed
  • Can be rotated 180 degrees for front or rear cable entry
  • Installation hardware included
  • Includes additional foam gasketing which can be applied to reposition the gasketed opening towards the center of the cabinet or to create two independent access points.
  • Finish:

    For painted versions: Polyester powder paint; RAL 7035 textured light grey standard. Custom colors available.

    Accessories:

  • Plinth Base
  • Fully Sealed Plinth Base (100mm Solid Base)
  • Transportation Base
  • Mobile Base
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Frame (mm) WxD Finish Number of Gland Plates
    Catalog Number Fits Frame (mm) WxD Finish Number of Gland Plates
    400x500 Painted 3
    400x500 Plated 3
    400x600 Painted 4
    400x600 Plated 4
    600x400 Painted 3
    600x400 Plated 3
    600x500 Painted 3
    600x500 Plated 3
    600x600 Painted 4
    600x600 Plated 4
    600x800 Painted 6
    600x800 Plated 6
    800x400 Painted 3
    800x400 Plated 3
    800x500 Painted 3
    800x500 Plated 3
    800x600 Painted 4
    800x600 Plated 4
    800x800 Painted 6
    800x800 Plated 6
    800x1000 Painted 8
    800x1000 Plated 8
    1000 x 400 Painted 3
    1000x400 Plated 3
    1000x500 Painted 3
    1000x500 Plated 3
    1000x600 Painted 4
    1000x600 Plated 4
    1000x800 Painted 6
    1000x800 Plated 6
    1200x400 Painted 3
    1200x400 Plated 3
    1200x500 Painted 3
    1200x500 Plated 3
    1200x600 Painted 4
    1200x600 Plated 4
    1200x800 Painted 6
    1200x800 Plated 6
    1600x400 Painted 3
    1600x400 Plated 3
    1600x500 Painted 3
    1600x500 Plated 3
    1600x600 Painted 4
    1600x600 Plated 4
    1600x800 Painted 6
    1600x800 Plated 6
    1800x500 Painted 3
    1800x500 Plated 3
    1800x600 Painted 4
    1800x600 Plated 4
    1800x800 Painted 6
    1800x800 Plated 6