Image for Vented Plinth Base Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Vented Plinth Base Covers

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Vented Plinth Base Covers install in the front and rear openings of a standard plinth base in place of Solid Covers. Vented covers allow air to circulate into the enclosure. Vented Plinth Base Covers are available in 100-mm and 200-mm heights. These covers are finished with RAL 9005 black polyester powder paint and include all necessary mounting hardware. A standard plinth base must be ordered in combination with Vented Plinth Base covers to form a Vented Plinth Base. If using a gland plate with the Vented Plinth Base, order a vented gland plate to provide air circulation through the bottom of the enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. W in. Fits Frame Type Fits Frame B dimension
    Catalog Number A in. B in. W in. Fits Frame Type Fits Frame B dimension
    3.94 23.62 23.58 Single-Bay 600
    3.94 27.56 27.52 Single-Bay 700
    3.94 31.5 31.46 Single-Bay 800
    3.94 39.37 39.33 Single-Bay 1000
    3.94 47.24 47.20 Double-Bay 1200
    3.94 62.99 62.95 Double-Bay 1600
    7.87 23.62 23.58 Single-Bay 600
    7.87 27.56 27.52 Single-Bay 700
    7.87 31.5 31.46 Single-Bay 800
    7.87 39.37 39.33 Single-Bay 1000
    - - 47.20 Double-Bay 1200
    7.87 62.99 62.95 Double-Bay 1600