Image for ProLine Gland Plates from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Gland Plates

Bulletin Number:

  • P20
  • Finish:

  • RAL 7035
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Adjustable Gland Plates are used to seal the bottom of the ProLine frame. Solid, vented and shielded Gland Plates are available. Solid and filtered gland plates include covers that are gasketed to maintain Type 12 enclosure requirements. Gland plates are 16 gauge steel and are finished with RAL 7035 textured light-gray polyester powder paint. EMC Gland Plates are finished with paint over plated surfaces. All installation hardware is included. Solid Gland Plate and EMC Gland Plate are accessories to 100-mm Solid Base, 100-mm/200-mm Plinth Base, Mobile Base and Transportation Base. These gland plates can be used without a base if casters, levelers or frame feet are installed. EMC Gland Plate maintains a Type 1 rating.
  • Solid Gland Plate: The Solid Gland Plate can be used with all ProLine subpanels or rack angles. The gland plate consists of a base mounting surface and two adjustable foam-gasketed plates that permit cable entry. The plate can be rotated 180 degrees for front or rear cable entry.
  • Filtered (Vented) Gland Plate: Filtered Gland Plate is used only in conjunction with Vented Plinth Base Covers. The plate can be used with all ProLine subpanels or rack angles. It consists of a mounting base, three adjustable plates for cable entry, a filter and filter retaining rails. Manufactured from 16 gauge steel and finished with RAL 7035 textured light-gray polyester powder paint. Replacement filters available.
  • EMC Gland Plate: This gland plate can be used with subpanels or rack angles. Gland plate consists of a base mounting surface and two adjustable gland plates (both have a conductive coating) with conductive fabric-over-foam gasket for cable entry.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Type Fits Frame Size Width Fits Frame Size Depth A in. B in.
    Catalog Number Type Fits Frame Size Width Fits Frame Size Depth A in. B in.
    Solid 400 500 - -
    Solid 400 600 15.75 23.62
    Solid 600 400 23.62 15.75
    EMC 600 400 23.62 15.75
    Filtered 600 400 23.62 15.75
    Solid 600 500 23.62 15.75
    EMC 600 500 23.62 19.69
    Filtered 600 500 23.62 19.69
    Solid 600 600 23.62 23.62
    EMC 600 600 23.62 23.62
    Filtered 600 600 23.62 23.62
    Solid 600 800 23.62 23.62
    EMC 600 800 23.62 31.5
    Filtered 600 800 23.62 31.5
    EMC 700 600 - -
    Filtered 700 600 27.56 23.62
    Solid 700 800 27.56 31.5
    EMC 700 800 27.56 31.5
    Filtered 700 800 27.56 31.5
    Solid 700 900 27.56 35.43
    EMC 700 900 27.56 35.43
    Solid 800 400 31.5 15.75
    Solid 800 500 31.5 19.69
    Filtered 800 500 31.5 19.69
    Solid 800 600 31.5 23.62
    Filtered 800 600 31.5 23.62
    Solid 800 800 31.5 31.5
    EMC 800 800 31.5 31.5
    Filtered 800 800 31.5 31.5
    Solid 800 900 31.5 35.43
    EMC 800 900 31.5 35.43
    Filtered 800 900 31.5 35.43
    Solid 1000 400 39.37 15.75
    Solid 1000 500 39.37 19.69
    EMC 1000 500 39.37 19.69
    Solid 1000 600 39.37 23.62
    Filtered 1000 600 39.37 23.62
    Solid 1000 800 39.37 31.5
    EMC 1000 800 39.37 31.5
    Filtered 1000 800 39.37 31.5
    Solid 1200 400 47.24 15.75
    Solid 1200 500 47.24 19.69
    Filtered 1200 500 47.24 19.69
    Solid 1200 600 47.24 23.62
    Filtered 1200 600 47.24 23.62
    Solid 1200 800 47.24 31.5
    Filtered 1200 800 47.24 31.5
    Solid 1600 400 62.99 15.75
    Solid 1600 500 62.99 19.69
    Filtered 1600 500 62.99 19.69
    Solid 1600 600 62.99 23.62
    Filtered 1600 600 62.99 23.62
    Solid 1600 800 62.99 31.5
    Solid 1800 500 70.87 19.69
    Solid 1800 600 70.87 23.62
    Solid 1800 800 70.87 31.5