Image for Cable Entry Gland Plate from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Cable Entry Gland Plate

Catalog Number:  PCEGP
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 22469
  • Ship Wt. Std. Pkg. (lbs):

  • 1.6
  • Interchangeable:

  • False
  • Industry Standards:

    UL Listed; Type 1 This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Fits all standard ProLine 100-mm Solid Base gland openings. Solid Base gland openings. Can be used in place of standard solid gland plates furnished with 100-mm Solid Base. Adjustable opening for cable entry is foam-lined to maintain a dust-tight seal. Cable Entry Plate is 14 gauge steel and finished with RAL 9005 textured black polyester powder paint.
    Cable Entry Gland Plate
    No Items available.
    No accessories available.