Image for ProLine 200-mm Plinth Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProLine 200-mm Plinth Base

Catalog Number:  PPB2106
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 97630
  • Ship Wt. Std. Pkg. (lbs):

  • 32.12
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of eight corner supports connected to four access panels. The corner supports are cast aluminum. The access panels are 16 gauge steel and attach to the corner supports with screws. Plinth Bases are finished with RAL 9005 black textured polyester powder paint and include all necessary mounting hardware. Order a gland plate system to provide Type 12 protection when using a plinth base.
    ProLine 200-mm Plinth Base
    Catalog Number
    PPB2106
    A in. 7.87
    B in. 39.37
    C in. 23.62
    D in. 22.01
    W in. 39.33
    Fits Frame B x C 1000 x 600
    No accessories available.