Bases and Base Accessories

Product List
Products (  1 - 12 of 30  )
Next Page
Compare Selected compare product
Product Listing
ProLine G2 Gland Plates
Bulletin Number: P40

Gland plates are used with a plinth base to provide cable management solutions while maintaining a NEMA 12 rating. ProLine G2’s unique Duro-Stand Gland Plate was designed to bear the weight of a person, making it easier to work on the enclosure when the gland plate is installed.

ProLine G2 Solid Base 0mm
Bulletin Number: P40

ProLine G2 0-mm Solid Bases are used to close the bottom opening on an enclosure frame.

ProLine G2 Plinth Bases
Bulletin Number: P40

ProLine G2 Plinth Bases install under an enclosure to provide space for cables to enter from below.

ProLine G2 Fully Sealed Plinth (100mm Solid Base)
Bulletin Number: P40

No need to use a gland plate in the base of the enclosure with the Fully-Sealed Plinth Base (100mm Solid Base), which includes fully-sealed gland plates on the sides. Solid bases can easily be joined, for convenient cable management in joined/ganged enclosures while maintaining Type 12 environmental rating.

ProLine G2 Disconnect Plinth Base, 100mm
Bulletin Number: P40
RoHS Flag: Yes

ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion).

ProLine G2 Disconnect Gland Plates
Bulletin Number: P40
RoHS Flag: Yes

ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion).

ProLine G2 Transportation Base
Bulletin Number: P40
Description: Transportation Bases provide enhanced stability and fork-lift lifting provisions for modular enclosures.

ProLine G2 Transportation Bases provide enhanced stability and forklift provisions for modular enclosures up to a maximum of 3000 mm (118.11) total width in a multiple-bay system.

ProLine G2 Joining Kit Support Bracket
Bulletin Number: P40

The ProLine G2 Joining Kit Support Bracket is used in conjunction with the standard joining kit if additional support is desired. The kit includes a quantity of 8, 12 gauge, mild steel brackets with mounting hardware. The brackets span the joined frames and can be placed as needed.

ProLine G2 Mobile Bases
Bulletin Number: P40

Mobile bases include casters and extend beyond the front and rear of 600- and 800-mm wide modular enclosures to provide enhanced stability.

ProLine Gland Plates
Bulletin Number: P20
Finish: RAL 7035
Material: Steel
RoHS Flag: Yes
ProLine G2 Cable Entry Gland Plate
Bulletin Number: P40

Cable Entry Gland Plates can be used instead of the solid gland plates on the Fully Sealed Plinth Base (100mm Solid Base) to provide additional cable management solutions.

Cable Entry Gland Plate
Bulletin Number: P20
Material: Steel
RoHS Flag: Yes
Next Page