nVent HOFFMAN Angled Trough

The award winning HOFFMAN Angled Trough cuts total installation time by 80%

Image for Angled Trough, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Angled Trough, Type 1

Catalog Number:  AT8836
Back To Product

Bulletin Number:

  • F40AT
  • Model Code:

  • 35596
  • Industry Standards:

    UL 870 Listed; File No. E27524 cUL CSA C22.2 No. 26 Listed; File No. E27524 NE MA/EEMAC: Type 1 IEC 60529, IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p>The nVent HOFFMAN Angled Trough cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution for contractors. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.</p>

    Application:

    The nVent HOFFMAN Angled Trough cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution for contractors. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.

    Features:

  • Flexible install allows conduit runs through six sides of enclosure, including the front
  • Cleaner appearance requiring less real estate on the wall
  • Uniquely designed cover is removable and easy to assemble with half the number of screws
  • Easy mounting via holes on the back of the enclosure
  • Shipped completely assembled with no end caps to install
  • Specifications:

    16 or 14 gauge steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out
    Angled Trough, Type 1
    Catalog Number
    AT8836
    A in. 8.00
    B in. 8.00
    C in. 36.00
    D in. 24.00
    E in. 5.00
    F in. 6.00
    G in. 1.08
    Z in. 3.25
    Max. Conduit Size (in.) 2.00
    Number of Cover Screws 3
    Gauge 14
    No accessories available.