Image for Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panels

Bulletin Number:

  • CA1P
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Made of plated steel. Permits electro-mechanical components to be mounted inside the enclosure.

    Description:

    Made of plated steel. Permits electro-mechanical components to be mounted inside the enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Panel Size D x E in.
    Catalog Number A in. B in. Panel Size D x E in.
    2.95 3.15 2.52 x 2.72
    4.92 3.15 4.49 x 2.72
    6.89 3.15 6.46 x 2.72
    4.8 4.8 4.29 x 4.26
    8.66 4.8 8.04 x 4.26
    6.3 6.3 5.75 x 5.75
    10.24 6.3 9.69 x 5.75
    14.17 6.3 13.63 x 5.75
    7.87 9.06 7.29 x 8.47
    12.99 9.06 12.41 x 8.47
    15.83 12.2 15.25 x 11.58
    23.62 12.2 23.05 x 11.58