Image for ComLine OSP Package, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ComLine OSP Package, Type 4X

Catalog Number:  ECL606050P
Back To Product

Bulletin Number:

  • DCOM
  • Material:

  • Aluminum
  • Model Code:

  • 17026
  • Ship Wt. Std. Pkg. (lbs):

  • 50.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 EC60529, IP66 Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D EIA 310-D with 19 in. spacing for rack equipment Meets BICSI TDMM, Tenth Edition, Chapter 7, Telecommunication Enclosures (TE) Cabinet is RoHS compliant NEBS is a trademark of Telcordia
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p></p>

    Finish:

    RAL 7035 light-textured low-gloss polyester urethane powder coating over iron-phosphate-treated surface. Custom finishes available: consult your local Hoffman sales office.

    Application:

    A complete, off-the-shelf package for 19-in. rack equipment, lightweight ComLine OSP Wall-Mount Cabinets are constructed of corrosion-resistant aluminum with a foam-in-place gasket that secures and protects sensitive equipment in outdoor applications. Available with or without back-up battery compartment.

    Specifications:

  • Rack angles have EIA universal standard square hole spacing
  • Eighth-inch thick, depending on cabinet size
  • Seams continuously welded and ground smooth for a finished appearance
  • Body includes studs for ground bar and rear mounting studs for wood panel
  • Features:

  • Solar shield helps keep enclosure interior cool when cabinet is installed outdoors and directs liquids away from cabinet opening; can be removed for indoor installations
  • Foam-in-place gasket provides environmental seal
  • Padlocking L-Handle provides a tight, secure door seal
  • Doorstop holds door in place during service for easier and faster maintenance
  • Heavy-duty hinged door is easily removed to facilitate equipment installation and removal. Maximum door load 50 lb. (22.7 kg)
  • Rack angles adjustable front-to-rear of cabinet
  • Gland plates available with cutouts that fit Hoffman T15, T20 and CR23 air conditioners and Hoffman XR20 and XR29 heat exchangers (Indoor use only)
  • Radius corners on cabinet eliminate sharp edges
  • Stainless steel fasteners resist corrosion to maintain professional appearance
  • Pole mounting kits available for all sizes
  • Pad mounting plinth available for 600mm deep cabinets
  • Battery compartment has front vented captivated door.
  • Note – SR20 and SR2 are for indoor use only.
  • ComLine OSP Package, Type 4X
    Catalog Number
    ECL606050P
    A in. 23.62
    B in. 23.62
    C in. 19.68
    P in. 17.47
    Rack Units 12
    Description Without battery compartment

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Mounting Panel EP6060AL Add Item to Project List add item to project list
    Thmbnail Image E60P60W Add Item to Project List add item to project list
    Thmbnail Image Rack Angles ERA196S Add Item to Project List add item to project list
    Thmbnail Image Vertical Pole-Mount Channel EPMC6 Add Item to Project List add item to project list
    Thmbnail Image ComLine OSP Gland Plate EGPS1 Add Item to Project List add item to project list
    Thmbnail Image ComLine OSP Gland Plate EGPACT15 Add Item to Project List add item to project list
    Thmbnail Image Handle Options ELHP Add Item to Project List add item to project list
    Thmbnail Image Handle Options EPL4 Add Item to Project List add item to project list
    Thmbnail Image Handle Options DL36 Add Item to Project List add item to project list
    Thmbnail Image Clip Nut Package AN1032 Add Item to Project List add item to project list
    Thmbnail Image Clip Nut Package ANM5 Add Item to Project List add item to project list
    Thmbnail Image Screw Packages AS1032 Add Item to Project List add item to project list
    Thmbnail Image Screw Packages ASM5 Add Item to Project List add item to project list
    Thmbnail Image Mild Steel Mounting Foot Kit CMFK Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Mounting Foot Kit CMFKSS Add Item to Project List add item to project list
    Thmbnail Image Composite Mounting Foot Kit CMTGFT Add Item to Project List add item to project list
    Thmbnail Image Wall Mounting Bracket EMB1 Add Item to Project List add item to project list
    Thmbnail Image EGBB1 Add Item to Project List add item to project list
    Thmbnail Image EGBB2 Add Item to Project List add item to project list