WaterShed 304 SS Stand-Off Kit, 2 inch
- Specifically designed for type 4x food & beverage industry, indirect contact zone applications.
PRODUCT ATTRIBUTES
- Color: Unpainted
- Finish: Brushed #3
- Material: Stainless Steel 304
- Thickness: 0.25 in / 6 mm
- Weight: 1.2 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Stand-offs provide space between wallmount enclosure and wall for better washdown accessibility. Maintains Type 4X rating. Sealing washers included. Four stand-offs per kit.
BULLETIN NUMBER
WSY
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |