Image for Sanitary Leg Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Sanitary Leg Kits

Catalog Number:  WSASLKSS
Back To Product

Bulletin Number:

  • WSY
  • Model Code:

  • 13102
  • Ship Wt. Std. Pkg. (lbs):

  • 31.74
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Sanitary Leg Kits provide space between the enclosure and the floor for better washdown accessibility. Available with fixed or independently adjustable legs. Adjustable leg shown. Four legs per kit. Maintains NEMA Type 4X rating when properly installed on a Hoffman Type 4X enclosure.
    Sanitary Leg Kits
    Catalog Number
    WSASLKSS
    Description Adjustable Sanitary Leg Kit
    Size L in. 11.50-12.50
    No accessories available.