Close
- Home>
- Vortex A/C Enclosure Coolers, Hazardous Location

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616818769",
"Attributes" : { }
}]

Model Code:
Bulletin Number:
Industry Standards:
Hazardous Location Models:
Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Hazardous Location Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in hazardous environments. These systems are ideal for applications where compressed air is available in Hazardous Locations. With almost no moving parts, these systems are highly reliable and virtually maintenance free.
Applications:
Hazardous Location Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in hazardous environments. These systems are ideal for applications where compressed air is available in Hazardous Locations. With almost no moving parts, these systems are highly reliable and virtually maintenance free.Features:
Finish:
Polycarbonate and stainless steel exterior with aluminum and brass internal componentsAccessories:
Notes:
Reference the Spec Sheet in the Downloads tab for complete product specifications.
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Vortex A/C Enclosure Coolers, Hazardous Location
Catalog Number |
VHL09160
|
Weight (lb.) | 6.70 |
Nominal BTU/Hr. | 900 |
Nominal Watts | 264 |
Height (in.) | 8.0 |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
5 micron, automatic drain compressed air filter | VAAF15 |
[{"catentry_id" : 3074457345616913173}]
Add Item to Project List ![]() |
![]() |
Vortex accessory oil filter | VCOF17 |
[{"catentry_id" : 3074457345616913178}]
Add Item to Project List ![]() |
![]() |
Vortex accessory generator kit | VAGK09 |
[{"catentry_id" : 3074457345616913181}]
Add Item to Project List ![]() |
![]() |
Vortex Cooling VHL Series Air Ducting | VHLDK |
[{"catentry_id" : 3074457345616913186}]
Add Item to Project List ![]() |
Connect With Us