Quiet Vortex Cooler Type 4X, 2500BTU, Lt Gray, Polycarbonate
Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in the harshest environments. Offering flexible installation, these enclosure coolers are ideal in space-restrictive areas where compressed air is readily available. With almost no moving parts, these enclosure coolers are highly reliable and virtually maintenance free.
Industry Standards
Maintains UL/cUL Type 4, 4X when properly installed on a UL/cUL Type 4, 4X enclosure. (Type 4, 4X Models)
UL508 Listed; Type 4, 4X; File No. E249700 (Type 4, 4X Models)
Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure. (Type 12 Models)
UL508 Listed; Type 12; File No. E249700 (Type 12 Models)
NEMA Type 4,4X Models:
IP66
NEMA Type 12 Models:
IP54
Features
- Quieter operation with noise level of 60-75 dB
- Top, side, and front mount allows for versatile installation in confined areas
- Operates in environments up to 175 F (80 C)
- Cooling capacities up to 5000 BTU/Hr. (1465 W)
- Mechanical thermostat reduces energy consumption
- NEMA Type 4,4X models are polycarbonate and stainless steel exterior; aluminum and brass internal components
- NEMA Type 12 models are polycarbonate and aluminum exterior; aluminum and brass internal components
- Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, and cold air muffler
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.