Ultrx Mounting Bracket Kit, 2.93x1.44x.78, Light Gray, Fiberglass
Ultrx Mounting Bracket Kit, 2.93x1.44x.78, Light Gray, Fiberglass
Catalog#: UUMF
Ultrx Mounting Bracket Kit is field-installable. Type 316 stainless steel mounting hardware included. Four mounting brackets per kit.
Industry Standards
Maintains UL 508A Listed; Type 3, 3R, 4, 4X, 13; File No. E61997
Details
Resources
3D models
Features
- For use with Ultrx Series Products
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.