Image for Swing-Out Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Swing-Out Panel

Catalog Number:  UU7560SP
Back To Product

Bulletin Number:

  • UX1Y
  • Model Code:

  • 33760
  • Ship Wt. Std. Pkg. (lbs):

  • 15.8
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Installs front-mounted panels in Ultrx fiberglass enclosures. The front-mounted swing panel complements window-door units and is suited for any application requiring a display of gauges, dials or any type of control equipment monitor. Made of 14 gauge plated steel. Easy installation; no drilling required. Fully adjustable front to rear. Panel and mounting hardware included. Note: Front mounting position is approximately 140mm/5.5 in. back on 400mm enclosures.
    Swing-Out Panel
    Catalog Number
    UU7560SP
    A in. 29.53
    B in. 23.62
    L in. 27.05
    Fits A x B in. 30.51 x 24.09
    W in. 21.08
    No accessories available.