Image for Swing Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Swing Frame

Catalog Number:  UU7560SF
Back To Product

Bulletin Number:

  • UX1Y
  • Model Code:

  • 61500
  • Ship Wt. Std. Pkg. (lbs):

  • 13.3
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Swing Frame provides 19-in. rack-mounting capabilities with U-Style (Type RA) mounting hole pattern. Quarter-turn latch has 100-degree swing. Adjustable mounting provision. 14 gauge plated steel. Includes mounting hardware. Swing frame maintains enclosure rating if properly installed in a Hoffman enclosure. Note: Front mounting position is approximately 140mm/5.5 in. back on 400mm enclosures.
    Swing Frame
    Catalog Number
    UU7560SF
    A in. 30.51
    B in. 24.09
    L in. 27.05
    Rack Units 14
    Fits A x B in. 30.00 x 24.00
    W in. 21.08
    No accessories available.