Close
- Home>
- Swing-Out Panel

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616787668",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Installs front-mounted panels in Ultrx fiberglass enclosures. The front-mounted swing panel complements window-door units and is suited for any application requiring a display of gauges, dials or any type of control equipment monitor. Made of 14 gauge plated steel. Easy installation; no drilling required. Fully adjustable front to rear. Panel and mounting hardware included. Note: Front mounting position is approximately 140mm/5.5 in. back on 400mm enclosures.
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Swing-Out Panel
Catalog Number |
UU6060SP
|
A in. | 23.62 |
B in. | 23.62 |
L in. | 21.25 |
Fits A x B in. | 24.61 x 24.09 |
W in. | 21.08 |
No accessories available.
Connect With Us