Image for Ultrx, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Ultrx, Type 4X

Catalog Number:  UU606040W
Back To Product

Bulletin Number:

  • UX1
  • Material:

  • Fiberglass
  • Model Code:

  • 61420
  • Ship Wt. Std. Pkg. (lbs):

  • 50.7
  • Interchangeable:

  • False
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E619977 Enclosure flammability evaluated per UL 508A Window flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx™ fiberglass enclosures make them the most stylish and aesthetically pleasing of their class. These enclosures feature hidden hinges, a padlocking capability for security, and flexible internal mounting options.

    Applications:

    Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.

    Specifications:

  • Compression-molded fiberglass material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties, including high-impact resistance
  • Fiberglass is easily punched, drilled, filed or sawed
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Enclosure may be rotated 180 degrees for left and right hinging
  • Molded-in drip shields are standard with each enclosure
  • Impact-resistant polycarbonate window is permanently bonded in place
  • Fiberglass mounting brackets and stainless steel attachment screws are provided with each enclosure
  • Unique hinge design allows for standard 180 degree door opening with a maximum opening of 270 degrees
  • Door hinges are replaceable
  • Type 316 stainless steel quarter-turn latch. Optional keylocking or padlocking handle available.
  • Molded-in DIN bosses
  • Molded bosses on door provide additional mounting provisions
  • Integral mounting rails provide infinite panel adjustment front to back
  • Optional data pocket is high-impact thermoplastic
  • Finish:

    Exterior surface painted light-gray acrylic enamel for enhanced UV protection. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Angles (Type RA)
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • When installing enclosures in a right-hand hinge application that involves vibration, Hoffman recommends the use of pad-locking or key-locking quarter-turn latch accessories for door securement (UUHPL, UUHKL).
  • For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With Hoffman’s products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.
  • Downloads (  1 - 12 of 13  )
    • 1
    • 2
    Next Page
    Certifications
    Documents
    Ultrx, Type 4X
    Catalog Number
    UU606040W
    A in. 23.62
    B in. 23.62
    C in. 15.75
    K in. 0.83
    F in. 15.24
    Panel Size D x E in. 20.98 x 20.98
    S in. 19.25
    Window Size M x N in. 19.61 x 19.13
    J in. 19.68
    Conductive Panel A24P24G
    Mounting G x H in. 21.85 x 22.36
    External Dimensions L x W in. 24.61 x 24.09
    Panel A24P24
    Door Style Window
    Internal Dimensions A x B x C in. 23.94 x 23.43 x 16.57

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image 24V w/ SS shroud TE121024011 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures A24P24AL Add Item to Project List add item to project list
    Thmbnail Image Panels for Type 3R, 4, 4X, 12 and 13 Enclosures A24P24SS6 Add Item to Project List add item to project list
    Thmbnail Image Swing-Out Panel UU6060SP Add Item to Project List add item to project list
    Thmbnail Image Swing Frame UU6060SF Add Item to Project List add item to project list
    Thmbnail Image Grounding Device UUGK Add Item to Project List add item to project list
    Thmbnail Image Panel Bracket Kit UUPB Add Item to Project List add item to project list
    Thmbnail Image Rack Angles (Type RA) UURA6060 Add Item to Project List add item to project list
    Thmbnail Image Clip Nut Package AN1032 Add Item to Project List add item to project list
    Thmbnail Image Keylock Kit and Padlock Kit UUHKL Add Item to Project List add item to project list
    Thmbnail Image Keylock Kit and Padlock Kit UUHPL Add Item to Project List add item to project list
    Thmbnail Image Ultrx™ Key Insert UUL3DB Add Item to Project List add item to project list
    Thmbnail Image Ultrx Key Insert UULSC Add Item to Project List add item to project list
    Thmbnail Image Door Stop Kit UUDS Add Item to Project List add item to project list
    Thmbnail Image Ultrx Mounting Bracket Kit UUMF Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB05075NM Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals AS150200250NM Add Item to Project List add item to project list
    Thmbnail Image Hol-Sealers Non-Metallic Hole Seals ASPB100125NM Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image H2Omit Thermoelectric Dehumidifier H2OMITTER Add Item to Project List add item to project list
    Thmbnail Image Self-Tapping Screws UUMH1 Add Item to Project List add item to project list
    Thmbnail Image Screw Insert Kit UUMH2 Add Item to Project List add item to project list