Close
- Home>
- Brushed stainless steel grille

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616781909",
"Attributes" : { }
}]

Model Code:
Bulletin Number:
Select an Item.
Close

Catalog Number | Fits Fan and Exhaust Nominal Size | Fits Fan and Exhaust Grill Size in. |
---|
Catalog Number | Fits Fan and Exhaust Nominal Size | Fits Fan and Exhaust Grill Size in. |
---|---|---|
TG4SS | 4 | 6.29 X 7.31 X .81 |
TG4B | 4 | 6.29 X 7.37 X .81 |
AFLTR4 | 4 | — |
AFLTR4AL | 4 | — |
TFLT4UL12 | 4 | — |
TG6SS | 6 | 7.80 x 8.81 x .75 |
TG6B | 6 | 7.80 x 8.87 x .49 |
AFLTR6 | 6 | — |
AFLTR6AL | 6 | — |
TFLT6UL12 | 6 | — |
TG10SS | 10 | 11.81 x 12.92 x .75 |
TG10B | 10 | 11.81 x 12.99 x .75 |
AFLTR10 | 10 | — |
AFLTR10AL | 10 | — |
TFLT10UL12 | 10 | — |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Optional grilles offer the choice of stainless steel or black ABS plastic. These grilles replace the standard RAL 7035 gray composite or stainless steel grilles on both fan and exhaust packages. Standard replacement filters are washable foam (Type 1) or disposable (Type 12). To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet. Washable aluminum filters are also available. Aluminum filters are compatible with Type 1 systems only. Type 12 air filters are not washable.Notes:
Downloads
( 1 - 5 of 5 )
Certifications
Documents
Brushed stainless steel grille
Catalog Number |
TG10SS
|
Fits Fan and Exhaust Nominal Size | 10 |
Fits Fan and Exhaust Grill Size in. | 11.81 x 12.92 x .75 |
No accessories available.
Connect With Us